IESNA:LM-63-2002
[TEST]P941210
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18480
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1685.7 1675.2 1653.1 1633.9 1629.1 1631 1636.8 1647.3 1656.9 1659.8
1660.8 1675.2 1705 1753.9 1835.6 1950.9 2091.1 2260.2 2476.3 2733.7
3025.7 3383 3816.2 4309 4839.2 5408.8 5955.3 6209.9 5837.2 4510.7
2454.2 692.5 212.3 125.8 72 29.8 0
1685.7 1680 1656.9 1637.7 1632.9 1633.9 1639.6 1650.2 1658.9 1661.7
1663.7 1679 1707.8 1759.7 1839.4 1955.7 2097.8 2267.8 2489.7 2747.1
3048.8 3416.6 3867.1 4349.3 4889.1 5473.2 6008.2 6238.7 5778.6 4409.8
2339.9 649.3 205.6 115.3 67.2 26.9 0
1685.7 1678.1 1656 1635.8 1627.2 1628.1 1631 1636.8 1640.6 1644.4
1650.2 1666.5 1697.3 1746.3 1826.9 1933.6 2070 2231.3 2439.8 2694.3
3012.3 3409.9 3876.7 4395.4 4933.3 5503.9 6042.8 6323.2 5982.2 4763.3
2827.8 1043.1 278.6 138.3 81.6 31.7 0
1685.7 1674.2 1653.1 1631 1619.5 1616.6 1618.5 1619.5 1619.5 1626.2
1635.8 1654.1 1684.8 1732.8 1802 1903.8 2039.2 2204.4 2412.9 2666.5
3010.3 3421.4 3945.9 4536.6 5141.8 5735.4 6289.6 6602.8 6429.9 5528.9
3796.1 1836.6 553.3 201.7 98 30.7 0
1685.7 1674.2 1654.1 1631 1616.6 1613.7 1615.6 1615.6 1615.6 1623.3
1640.6 1656.9 1682.9 1724.2 1786.6 1880.7 2017.1 2187.2 2396.5 2663.6
3016.1 3485.8 4091.9 4809.4 5547.1 6208 6741.1 7079.2 7119.5 6658.5
5309.9 3193.8 1356.3 345.8 116.2 26.9 0
1685.7 1671.3 1651.2 1628.1 1612.7 1609.9 1612.7 1616.6 1616.6 1624.3
1642.5 1656 1676.1 1720.3 1786.6 1880.7 2013.3 2187.2 2400.4 2681.8
3049.7 3555 4233.1 5060.1 5899.6 6628.7 7162.7 7560.4 7804.4 7648.8
6629.6 4654.8 2229.4 700.2 148.9 34.6 0
1685.7 1674.2 1653.1 1629.1 1613.7 1609.9 1611.8 1615.6 1615.6 1623.3
1640.6 1658.9 1684.8 1727.1 1792.4 1888.4 2022.9 2192 2403.3 2670.3
3022.8 3493.5 4102.5 4809.4 5539.4 6214.7 6771.8 7159.9 7211.7 6704.6
5431.9 3316.7 1303.5 336.2 97 25.9 0
1685.7 1676.1 1656 1632 1616.6 1612.7 1615.6 1618.5 1621.4 1629.1
1641.6 1661.7 1694.4 1743.4 1813.5 1910.5 2047.9 2215 2423.4 2684.7
3030.5 3466.6 3993.9 4569.3 5158.1 5752.7 6316.5 6632.5 6416.4 5572.1
3904.6 1876.9 560 210.4 99.9 30.7 0
1685.7 1679 1657.9 1634.8 1622.4 1620.4 1624.3 1632 1638.7 1645.4
1654.1 1671.3 1705 1757.8 1836.6 1945.1 2080.5 2244.8 2450.3 2699.1
3014.2 3405.1 3863.3 4363.7 4886.3 5451.1 6006.3 6285.8 5991.8 4983.3
3148.7 1237.2 354.4 169.1 90.3 36.5 0
1685.7 1680.9 1658.9 1635.8 1625.2 1624.3 1631 1644.4 1656 1662.7
1669.4 1686.7 1718.4 1772.2 1854.8 1971 2113.2 2285.1 2496.4 2751.9
3047.8 3415.7 3839.3 4314.7 4820 5380 5913.1 6122.5 5726.7 4445.4
2435.9 733.9 223.8 113.3 60.5 24 0
1685.7 1680 1658.9 1635.8 1625.2 1625.2 1632 1644.4 1656.9 1662.7
1668.5 1682.9 1715.5 1766.4 1848.1 1961.4 2102.6 2282.2 2494.5 2736.6
3027.6 3380.1 3801.8 4280.2 4762.4 5322.4 5867 6124.4 5790.1 4578.9
2594.4 815.5 236.3 122.9 63.4 22.1 0
